HUBBELL PREMISE WIRING
Image of HLI2490G NEXTFRAME Ladder Rack, Inside Radius, 24", Gray

NEXTFRAME Ladder Rack, Inside Radius, 24", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLI2490G

NEXTFRAME Ladder Rack, Inside Radius, 24", Gray

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLI2490G

Color

Gray

EU RoHS Indicator

Item Type

Modular SystemEasily Configured

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Construction - Tubing
  • Finish - Gray
  • Gauge - 16
  • Material - Steel
  • Radius - 10"

Style

Inside Radiius

UPC

662620820217

Dimensions

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

24 in

Certifications And Compliance

EU RoHS Indicator

Nema Rating

Heavy Duty

Operational

Performance

- Weight Capacity - 45 lbs/ft