HUBBELL PREMISE WIRING
Image of HBL981 Wall Boxes, Data Boxes, Low Voltage Partition

Wall Boxes, Data Boxes, Low Voltage Partition

Brand: Hubbell Premise Wiring

Catalog ID: HBL981

Wall Boxes, Data Boxes, Low Voltage Partition

  • Compatible with HBL260 and HBL263
  • Compatible with Mud Ring Depths of ½", ¾" and 1¼"

Pre-scoured for use with 1/2", 3/4" and 1-1/4" mud rings

General

Application

Separates line and low voltage

Application - For Use On

Wall

Catalog Number

HBL981

Color

Natural

Construction Material - Main

EU RoHS Indicator

No

Size

2-Gang;3-Gang

Specifications

  • Compatible with - HBL260 and HBL263
  • Packing Quantity - One

Type

Low Voltage Divider

Type of Use

Wall

UPC

783585445519

Dimensions

Size

2-Gang;3-Gang

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

No

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

25