HUBBELL PREMISE WIRING
Image of KP262 Faceplate, KP Series, 2-Gang Styleline, Office White

Faceplate, KP Series, 2-Gang Styleline, Office White

Brand: Hubbell Premise Wiring

Catalog ID: KP262

KP Faceplate Series, Double Styleline

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Standard Product

General

Application

2) Decorator

Catalog Number

KP262

Color

Office White

Construction

Molded

Cover Type

Removable

EU RoHS Indicator

Contact Manufacturer

Item Type

Raceway Box Plates

Number of Gang(s)

2-Gang

Series

  • PT1
  • PP1
  • PL1
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 2-Gang, Style Line® Opening

Style

StyleLine Opening

Sub Brand

Face Plates

Type

Cover Plates

UPC

783585336862

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL

Non Hazardous Location

Non-Hazardous

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10