HUBBELL PREMISE WIRING
Image of HGBL04S1 #4 AWG, Single Hole, 1/4" ID, 1 Pack
Image of HGBL04S1 #4 AWG, Single Hole, 1/4" ID, 1 Pack

#4 AWG, Single Hole, 1/4" ID, 1 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL04S1

#4 AWG,Single Hole, 1/4" ID, 1 Pack

  • 1/4" ID
  • 1 Pack

Standard Product

General

Application

Grounding & Bonding

Bolt Hole Type

Single

Catalog Number

HGBL04S1

Item Type

Compression Lugs

Material

Tin-plated Copper

Size

1/4" OD, 5/8" Spaced

Sub Brand

Grounding and Bonding

Type

Lug

UPC

662620618944

Dimensions

Bend (Degrees)

180 °

Size

1/4" OD, 5/8" Spaced

Conductor Related

Conductor Size

#4 AWG

Certifications And Compliance

Industry Standard(s)

  • TIA-607 Compliant
  • cULus Listed

Configuration

Bolt Hole Type

Single