

Brand: Hubbell Premise Wiring
Catalog ID: HGBL06D1
Standard Product
Application
Grounding & Bonding
Bolt Hole Type
Double
Catalog Number
HGBL06D1
Insulation
Non-Insulated
Item Type
Compression Lugs
Material
Tin-plated Copper
Size
1/4" OD, 5/8" Spaced
Sub Brand
Grounding and Bonding
Type
Lug
UPC
662620618951
Bend (Degrees)
180 °
Size
1/4" OD, 5/8" Spaced
Conductor Size
#6 AWG
Industry Standard(s)
Bolt Hole Type
Double