

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFMD1P1D
Standard Product
Application
Device Fitting
Catalog Number
HBLFMD1P1D
Color
Dark Gray
EU RoHS Indicator
Material
Non-Metallic
Number of Gang(s)
2-Gang
Series
Device Fitting
Size
2 Gang
Sub Brand
FloorTrak PRO
UPC
783585595115
Size
2 Gang
Weight
1.8 lb
EU RoHS Indicator
Industry Standard(s)
UL 5
Number of Gang(s)
2-Gang
Carton Quantity
24
Pallet Quantity
192