HUBBELL PREMISE WIRING
Patch Cord, 6-110 Factory Terminated Patch Cords, Cat 6, T568B (6-110 to RJ45), 7'
Image of 6119PCL7 Patch Cord, 6-110 Factory Terminated Patch Cords, Cat 6, T568B (6-110 to RJ45), 7'
Discontinued

Patch Cord, 6-110 Factory Terminated Patch Cords, Cat 6, T568B (6-110 to RJ45), 7'

Brand: Hubbell Premise Wiring

Catalog ID: 6119PCL7

Patch Cord, 6-110 Factory Terminated Patch Cords, Cat 6, T568B (6-110 to RJ45), 7'

  • Plug Housing Includes Built-In Polarization to Ensure Proper Mating Connection to Connecting Blocks
  • Angled Conductor Towers Separate Paired Conductors and makes Pair Splitting and Conductor Lacing Simple
  • Cable Ties Secure Cable to Cover for Easy Termination and Strain Relief

Standard Product

General

Attenuation

.1dB

Boot Type

Polycarbonate

Catalog Number

6119PCL7

EU RoHS Indicator

Item Type

NEXTSPEED 6-110 Connecting Block System

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Performance

Electrical - Terminates 24 to 26 AWG solid or 7-strand twisted-pair cable -

Plug Type

110 Punch Down

Series

Cat 6

Specifications

Material - Polycarbonate UL 94V-0

Temperature Rating

Per TIA

UPC

662620835945

Dimensions

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

600V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#26-22 AWG

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

Exceeds TIA/EIA-568-C.2-1 Category 6 ConNECting Hardware SpecifICations

Operational

Attenuation

.1dB

Performance

Electrical - Terminates 24 to 26 AWG solid or 7-strand twisted-pair cable -

Temperature Rating

Per TIA

Configuration

Boot Type

Polycarbonate

Logistics

Carton Quantity

20