HUBBELL PREMISE WIRING
Image of 6110PCL7 Patch Cord, 6-110 Factory Terminated Patch Cords, Cat6 (6-110 to 6-110), 7' Length
Image of 6110PCL7 Patch Cord, 6-110 Factory Terminated Patch Cords, Cat6 (6-110 to 6-110), 7' Length
Image of 6110PCL7 Patch Cord, 6-110 Factory Terminated Patch Cords, Cat6 (6-110 to 6-110), 7' Length

Patch Cord, 6-110 Factory Terminated Patch Cords, Cat6 (6-110 to 6-110), 7' Length

Brand: Hubbell Premise Wiring

Catalog ID: 6110PCL7

Patch Cord, 6-110 Factory Terminated Patch Cords, Cat6 (6-110 to 6-110), 7' Length

Product details

General

Attenuation

.1dB

Boot Type

Polycarbonate

Catalog Number

6110PCL7

EU RoHS Indicator

Yes

Item Type

NEXTSPEED 6-110 Connecting Block System

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Performance

Electrical - Terminates 24 to 26 AWG solid or 7-strand twisted-pair cable -

Plug Type

110 Punch Down

Series

Cat 6

Specifications

Material - Polycarbonate UL 94V-0

Temperature Rating

Per TIA

UPC

662620835891

Dimensions

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

600V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#26-22 AWG

Certifications And Compliance

Industry Standard(s)

Exceeds TIA/EIA-568-C.2-1 Category 6 ConNECting Hardware SpecifICations

Logistics

Carton Quantity

20