
Brand: Hubbell Premise Wiring
Catalog ID: NSC5EB05
Standard Product
Application
Category 5e
Catalog Number
NSC5EB05
Color
Blue
EU RoHS Indicator
Series
Cat 5E
Sub Brand
Copper Patch Cords
Type
NetSelect Cat5e
UPC
883778505706
Length
5 ft
Number of Conductors
8-Conductor
Wire Size
#24 AWG
EU RoHS Indicator
Industry Standard(s)
TIA-568-C
Carton Quantity
150