HUBBELL PREMISE WIRING
Patch Cord, NextSpeed, Cat6A, SecureBoot, Blue, 25' Length
Image of HC6B25SP Patch Cord, NextSpeed, Cat6A, SecureBoot, Blue, 25' Length

Patch Cord, NextSpeed, Cat6A, SecureBoot, Blue, 25' Length

Brand: Hubbell Premise Wiring

Catalog ID: HC6B25SP

Patch Cord, NextSpeed, Cat6A, SecureBoot, Blue, 25' Length

  • Cat6A
  • SecureBoot
  • Blue
  • 25' Length

Secure Boot

General

Application

Data Exchange

Attenuation

Catalog Number

HC6B25SP

Color

Blue

Number of Cores

1

Sub Brand

Copper Patch Cords

Temperature Rating

Per TIA

Type

NEXTSPEED Category 6 Patch Cords

UPC

662620334516

Dimensions

Length

25 ft

Outside Diameter

0.218 in

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Solid

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Operational

Attenuation

Temperature Rating

Per TIA

Configuration

Number of Cores

1