HUBBELL PREMISE WIRING
Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Orange, 15 Foot
Image of HCL6OR15 Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Orange, 15 Foot

Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Orange, 15 Foot

Brand: Hubbell Premise Wiring

Catalog ID: HCL6OR15

Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Orange, 15 Foot

  • Category 6
  • Low Diameter 28 AWG
  • Orange
  • 15 Foot

General

Application

Data Exchange

Catalog Number

HCL6OR15

Sub Brand

Copper Patch Cords

Temperature Rating

Per TIA

Type

NEXTSPEED Category 6 Patch Cords

UPC

662620618708

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Operational

Temperature Rating

Per TIA