HUBBELL PREMISE WIRING
Image of HC6R03 Patch Cord, Speed Gain, Cat6, Slim, Red, 3'

Patch Cord, Speed Gain, Cat6, Slim, Red, 3'

Brand: Hubbell Premise Wiring

Catalog ID: HC6R03

Patch Cord, Speed Gain, Cat6, Slim, Red, 3'

NetSELECT® Patch Cords allow for quick change of voice/data lines with insertion of modular plugs. Meets and exceeds ANSI/TIA - Category 6 and Category 5e standards. UL and cUL Listed.

  • Third Party Verified Category 6 Component
  • Plug Optimized For High Density Switch Ports
  • TSB-155 10 Gig Support
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

General

Catalog Number

HC6R03

Color

Red

EU RoHS Indicator

Yes

Item Type

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Plug Type

RJ45

Temperature Rating

Per TIA

Type

Standard

UPC

662620233338

Dimensions

Length

3 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

65