HUBBELL PREMISE WIRING
Patch Cords, NEXTSPEED Cat6A, Secure Boot, Yellow, 5' Length
Image of HC6AY05SP Patch Cords, NEXTSPEED Cat6A, Secure Boot, Yellow, 5' Length

Patch Cords, NEXTSPEED Cat6A, Secure Boot, Yellow, 5' Length

Brand: Hubbell Premise Wiring

Catalog ID: HC6AY05SP

Patch Cords, NEXTSPEED Cat6A, Secure Boot, Yellow, 5' Length

  • Secure Boot
  • Yellow
  • 5' Length

General

Application

Data Transmission

Catalog Number

HC6AY05SP

Sub Brand

Copper Patch Cords

Type

NEXTSPEED Category 6A Patch Cords

UPC

662620612416

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

UL1863