HUBBELL PREMISE WIRING
Patch Panel, Cat6, 96-Port, UniversalWiring
Image of HP696 Patch Panel, Cat6, 96-Port, UniversalWiring

Patch Panel, Cat6, 96-Port, UniversalWiring

Brand: Hubbell Premise Wiring

Catalog ID: HP696

Patch Panel, Cat6, 96-Port, Universal Wiring

  • 4 dB min NEXT Margin 1 -250 MHz over TIA and ISO Channel Specifications
  • Qualified to 150% of 802.3bt PoE Current Level
  • Continuous Third Party Verification Program

General

Catalog Number

HP696

Color

Black

EU RoHS Indicator

Contact Manufacturer

Number Of Ports

96

Series

Cat 6

Style

Flat

UPC

662620247199

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Ports

96

Logistics

Carton Quantity

1