HUBBELL PREMISE WIRING
Patch Panel, Cat6A, 12-Port, UniversalWiring
Image of HP6A12 Patch Panel, Cat6A, 12-Port, UniversalWiring
Discontinued

Patch Panel, Cat6A, 12-Port, UniversalWiring

Brand: Hubbell Premise Wiring

Catalog ID: HP6A12

Patch Panel, Cat6A, 12-Port, UniversalWiring

  • 12-Port
  • UniversalWiring

General

Catalog Number

HP6A12

Color

Black

EU RoHS Indicator

Contact Manufacturer

Number Of Ports

12

Series

Cat 6A

Style

Surface Mount

UPC

662620247205

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Ports

12