HUBBELL PREMISE WIRING
Patch Panels, Cat5E, 24-Port, UniversalWiring
Image of HP5E24 Patch Panels, Cat5E, 24-Port, UniversalWiring
Image of HP5E24 Patch Panels, Cat5E, 24-Port, UniversalWiring

Patch Panels, Cat5E, 24-Port, UniversalWiring

Brand: Hubbell Premise Wiring

Catalog ID: HP5E24

Patch Panels, Cat5E, 24-Port, Universal Wiring

  • 7 dB min NEXT Margin 1 -100 MHz over TIA and ISO Channel Specifications
  • Qualified to 150% of 802.3bt PoE Current Level
  • Continuous Third Party Verification Program

General

Catalog Number

HP5E24

Color

Black

Number Of Ports

24

Product Family

Cat 5E

Style

Flat

UPC

662620247076

Dimensions

Weight

1.9 lb

Configuration

Number Of Ports

24

Logistics

Carton Quantity

1

Pallet Quantity

340