HUBBELL PREMISE WIRING
Patch Panels, Cat5E, 48-Port, UniversalWiring, Angled
Image of HP5E48A Patch Panels, Cat5E, 48-Port, UniversalWiring, Angled
Image of HP5E48A Patch Panels, Cat5E, 48-Port, UniversalWiring, Angled

Patch Panels, Cat5E, 48-Port, UniversalWiring, Angled

Brand: Hubbell Premise Wiring

Catalog ID: HP5E48A

Patch Panels, Cat5E, 48-Port, Universal Wiring, Angled

  • 48-Port
  • Universal Wiring
  • Angled

General

Catalog Number

HP5E48A

Color

Black

Number Of Ports

48

Product Family

Cat 5E

Style

Angled

UPC

662620247137

Configuration

Number Of Ports

48

Logistics

Carton Quantity

1