HUBBELL PREMISE WIRING
Image of HP5E48 Patch Panels, Cat5E, 48-Port, UniversalWiring
Image of HP5E48 Patch Panels, Cat5E, 48-Port, UniversalWiring

Patch Panels, Cat5E, 48-Port, UniversalWiring

Brand: Hubbell Premise Wiring

Catalog ID: HP5E48

Patch Panel Cat 5e, 48-Port, UniversalWiring

  • 7 dB min NEXT Margin 1 -100 MHz over TIA and ISO Channel Specifications
  • Qualified to 150% of 802.3bt PoE Current Level
  • Continuous Third Party Verification Program

Product details

General

Catalog Number

HP5E48

Color

Black

EU RoHS Indicator

Contact Manufacturer

Number Of Ports

48

Series

Cat 5E

Style

Flat

UPC

662620247090

Logistics

Carton Quantity

1

Pallet Quantity

288