
Brand: Hubbell Premise Wiring
Catalog ID: 6110FPP4PR
Field Termination
Accessory Type
Plugs
Catalog Number
6110FPP4PR
Environmental Conditions
TIA 568-C
EU RoHS Indicator
Yes
Item Type
FIELD TERM PATCH PLUG,4PR
Material
Polycarbonate
Material - Mounting Hardware
TIA 568-C
OEM Brand Name
Hubbell Premise Wiring
Performance
Electrical - Terminates 24 to 26 AWG solid or 7-strand twisted-pair cable -
Series
Cat 6
Specifications
Material - Polycarbonate UL 94V-0
Temperature Rating
TIA 568-C
UPC
662620835860
Connectivity
UTP
Number of Conductors
8
Wire Size
22-26 AWG
Wire Type
UTP
Environmental Conditions
TIA 568-C
EU RoHS Indicator
Yes
Industry Standard(s)
Performance
Electrical - Terminates 24 to 26 AWG solid or 7-strand twisted-pair cable -
Temperature Rating
TIA 568-C
Carton Quantity
25