Brand: Hubbell Premise Wiring
Catalog ID: BRBE1
Catalog Number
BRBE1
EU RoHS Indicator
Yes
Item Type
iSTATION Secure-IT Plates
Material
CRS
OEM Brand Name
Hubbell Premise Wiring
Shelves
None
Specifications
Plate Material - High-impact thermoplastic (UL 94V-0)
UPC
662620763224
Cubic Capacity
0.858 cu.in
Depth
0.1
Height
3.9 in
Thickness
0.0625
Width
2.2 in
Industry Standard(s)
Carton Quantity
25