HUBBELL PREMISE WIRING
Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, Gray
Image of BR106G Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, Gray

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, Gray

Brand: Hubbell Premise Wiring

Catalog ID: BR106G

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, Gray

  • 2-Port
  • Integrates with all Hubbell keystone connections (AV, data, and fiber)

Duplex Mounting

General

Catalog Number

BR106G

Color

Gray

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Duplex Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

2

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical

Series

Accessory

Style

  • Duplex
  • 2-Port

Type

Outlet Frame

UPC

662620782218

Dimensions

Display Size

2-Port

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number Of Ports

2

Orientation

Vertical

Logistics

Carton Quantity

25