HUBBELL PREMISE WIRING
Image of IFP13W Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 3-Port, Single-Gang, White

Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 3-Port, Single-Gang, White

Brand: Hubbell Premise Wiring

Catalog ID: IFP13W

Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 3-Port, Single-Gang, White

  • Fits all Hubbell keystone connections (AV, data and fiber)
  • Supplied with paper labels, clear and color match screw covers
  • Secure
  • Requires removal to access connectivity

Accommodates Box Eliminator

General

Application

Standard Faceplate

Catalog Number

IFP13W

Color

White

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number of Gang(s)

1-Gang

Number Of Ports

3

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

662620826486

Dimensions

Size

Standard

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

3

Orientation

Vertical

Logistics

Carton Quantity

25

Pallet Quantity

7200