
Brand: Hubbell Premise Wiring
Catalog ID: IFP16EI
Accommodates Box Eliminator
Application
Standard Faceplate
Catalog Number
IFP16EI
Color
Electric Ivory
EU RoHS Indicator
Yes
Item Type
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Number Of Ports
6
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
662620826592
Size
Standard
EU RoHS Indicator
Yes
Industry Standard(s)
Number of Gang(s)
1-Gang
Number Of Ports
6
Orientation
Vertical
Carton Quantity
25
Pallet Quantity
7200