


Brand: Hubbell Premise Wiring
Catalog ID: SSF204
Standard Product
Application
Data/Fiber/Audio/Video
Catalog Number
SSF204
Construction
Stamped
Construction Material - Main
Stainless Steel
Cutout
NEMA 1-Gang
Item Type
Keystone Faceplate
Material
Stainless Steel
Material - Mounting Hardware
Screw
Number of Gang(s)
2-Gang
Number Of Ports
4
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
662620837574
Display Size
4-Port
Size
Standard
Weight
0.2 lb
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Number of Gang(s)
2-Gang
Number Of Ports
4
Orientation
Vertical
Carton Quantity
10