

Brand: Hubbell Premise Wiring
Catalog ID: SSF11
Standard Product
Application
Data/Fiber/Audio/Video
Catalog Number
SSF11
Color
Construction
Stamped
Construction Material - Main
Stainless Steel
Cutout
NEMA 1-Gang
Item Type
Keystone Faceplate
Material
Stainless Steel
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Number Of Ports
1
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
662620818030
Display Size
1-Port
Size
Standard
Weight
0.03 lb
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Number of Gang(s)
1-Gang
Number Of Ports
1
Orientation
Vertical
Carton Quantity
25
Pallet Quantity
4050