

Brand: Hubbell Premise Wiring
Catalog ID: SSF12
Standard Product
Application
Data/Fiber/Audio/Video
Catalog Number
SSF12
Color
Construction
Stamped
Construction Material - Main
Stainless Steel
Cutout
NEMA 1-Gang
EU RoHS Indicator
Item Type
Keystone Faceplate
Material
Stainless Steel
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Number Of Ports
2
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
662620818047
Display Size
2-Port
Size
Standard
Weight
0.028 lb
EU RoHS Indicator
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Number of Gang(s)
1-Gang
Number Of Ports
2
Orientation
Vertical
Carton Quantity
25
Pallet Quantity
4050