HUBBELL PREMISE WIRING
Phone/Data/Multimedia Faceplate, Stainless Steel Plate, Single-Gang, 3-Port
Image of SSF13 Phone/Data/Multimedia Faceplate, Stainless Steel Plate, Single-Gang, 3-Port
Image of SSF13 Phone/Data/Multimedia Faceplate, Stainless Steel Plate, Single-Gang, 3-Port

Phone/Data/Multimedia Faceplate, Stainless Steel Plate, Single-Gang, 3-Port

Brand: Hubbell Premise Wiring

Catalog ID: SSF13

Phone/Data/Multimedia Faceplate, Stainless Steel Plate, Single-Gang, 3-Port

  • Fits all Hubbell keystone connections (AV, data and fiber)
  • Secure
  • Requires removal to access connectivity
  • Rear, Flush Mounting Improves Tamper-Resistance
  • Manufactured From Type 430 Stainless Steel, Brushed Finish

Standard Product

General

Application

Data/Fiber/Audio/Video

Catalog Number

SSF13

Construction

Stamped

Construction Material - Main

Stainless Steel

Cutout

NEMA 1-Gang

EU RoHS Indicator

Item Type

Keystone Faceplate

Material

Stainless Steel

Material - Mounting Hardware

Screw

Number of Gang(s)

1-Gang

Number Of Ports

3

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

662620818054

Dimensions

Display Size

3-Port

Size

Standard

Weight

0.1 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

3

Orientation

Vertical

Logistics

Carton Quantity

25