HUBBELL PREMISE WIRING
Image of FP2GY Phone/Data/Multimedia Hardware, Furniture Plate, 2-Port, Gray

Phone/Data/Multimedia Hardware, Furniture Plate, 2-Port, Gray

Brand: Hubbell Premise Wiring

Catalog ID: FP2GY

Phone/Data/Multimedia Hardware, Furniture Plate, 2-Port, Gray

Accommodates Full TIA Opening Specification

Product details

General

Application

Office Furniture

Catalog Number

FP2GY

Color

Gray

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

TIA Furniture Opening

EU RoHS Indicator

Yes

Item Type

Furniture Faceplate

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Snap

Number Of Ports

2

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Specifications

  • Compatibility - Fits industry standard ANSI/TIA/EIA furniture outlet openings
  • Plate Material - High-impact thermoplastic (UL 94V-0)

UPC

662620837765

Dimensions

Display Size

2-Port

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10

Pallet Quantity

4160