HUBBELL PREMISE WIRING
Plate, Decorator, 1) VGA 1) Blank, Recessed, Black
Image of ISFBR15BK Plate, Decorator, 1) VGA 1) Blank, Recessed, Black
Discontinued

Plate, Decorator, 1) VGA 1) Blank, Recessed, Black

Brand: Hubbell Premise Wiring

Catalog ID: ISFBR15BK

Plate, Decorator, 1) VGA 1) Blank, Recessed, Black

  • Decorator
  • 1) VGA 1) Blank
  • Recessed
  • Black

1-VGA Recessed in Standard GFCI Openig

General

Application

DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin

Catalog Number

ISFBR15BK

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

1

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Specifications

  • Device Type - Outlet Frames
  • Outlet Frame Type - 1-Gang Recessed HD15/9 or HDMI

Style

Unloaded

UPC

662620218755

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Ports

1

Orientation

Horizontal

Logistics

Carton Quantity

25