HUBBELL PREMISE WIRING
Image of NS611W Plate, Decorator Keystone Frame, 1-Port, White
Image of NS611W Plate, Decorator Keystone Frame, 1-Port, White

Plate, Decorator Keystone Frame, 1-Port, White

Brand: Hubbell Premise Wiring

Catalog ID: NS611W

Plate, Decorator Keystone Frame, 1-Port, White

Decorator frames provide a stylized look for that finishing touch. This allows all devices to match. Multimedia jacks insert into frame for custom configuration. Elongated strap for better wall box mounting. High impact-resistant thermoplastic frame. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • High impact-resistant thermoplastic frame
  • Elongated strap for better wall box mounting

Product details

General

Catalog Number

NS611W

Color

White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

EU RoHS Indicator

Contact Manufacturer

Material

High-Impact Thermoplastic (UL 94V-0)

UPC

883778504952

Logistics

Carton Quantity

25

Pallet Quantity

7000