HUBBELL PREMISE WIRING
Plate Frame with 1) Cat 5e Jack, 1) 6- Position 4-Conductor Jack and 1) F Coax, Gray
Image of NS790GY Plate Frame with 1) Cat 5e Jack, 1) 6- Position 4-Conductor Jack and 1) F Coax, Gray
Image of NS790GY Plate Frame with 1) Cat 5e Jack, 1) 6- Position 4-Conductor Jack and 1) F Coax, Gray
Discontinued

Plate Frame with 1) Cat 5e Jack, 1) 6- Position 4-Conductor Jack and 1) F Coax, Gray

Brand: Hubbell Premise Wiring

Catalog ID: NS790GY

Plate Frame with 1) Cat 5e Jack, 1) 6- Position 4-Conductor Jack and 1) F Coax, Gray

Designed for voice, these devices provide an economical alternative to wall phone outlet placement. High impact-resistant thermoplastic plate Convenient screw down terminals. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • Convenient screw down terminals
  • High impact-resistant thermoplastic plate

Standard Product

General

Application

Communications/CATV

Catalog Number

NS790GY

Color

Gray

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

1) F-Coax Connector, 1) Cat5e, 1) 6-Position 4-Conductor

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Size

Standard

Specifications

  • Device Type - 6-Position, 4-Conductor
  • Style - Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice & CATV

UPC

883778503375

Dimensions

Display Size

Standard Sized Product

Size

Standard

Weight

0.11 lb

Electrical Ratings

Connectivity

Female to Female and 110 IDC

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Conductor Related

Contact

Phosphor Bronze

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10