HUBBELL PREMISE WIRING
Image of NS785 Plate Frame with F Coax and Cat5e Jack, Brown
Discontinued

Plate Frame with F Coax and Cat5e Jack, Brown

Brand: Hubbell Premise Wiring

Catalog ID: NS785

Plate Frame with F Coax and Cat5e Jack, Brown

Coaxial video and combination jacks complement multimedia needs in a 1-gang decorator opening. High impact-resistant thermoplastic frame. Jacks meet FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • High impact-resistant thermoplastic frame

Standard Product

General

Application

Communications/CATV

Catalog Number

NS785

Color

Brown

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Size

Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice and Data

UPC

883778501944

Dimensions

Size

Standard

Electrical Ratings

Connectivity

Female to Female and 110 IDC

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10