HUBBELL PREMISE WIRING
Image of NSP16GY Plate, Wall, Label-Less, 1-Gang, 6- Port, Gray

Plate, Wall, Label-Less, 1-Gang, 6- Port, Gray

Brand: Hubbell Premise Wiring

Catalog ID: NSP16GY

Wallplate, Label-Less, 1-Gang, 6- Port

  • Includes Color-Matching Screws
  • High Impact-Resistant, Thermoplastic Construction
  • Plate Profile, Color, and Surface Finish Match Hubbell Electrical Wallplates

Label Less

General

Application

Data and Communications

Catalog Number

NSP16GY

Color

Gray

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

1-Gang

Number Of Ports

6

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

883778502248

Dimensions

Size

Standard

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

6

Orientation

Vertical

Logistics

Carton Quantity

25