

Brand: Hubbell Premise Wiring
Catalog ID: NSP103LA
Midsize, Label Less
Application
Data and Communications
Catalog Number
NSP103LA
Color
Light Almond
Construction
Molded
Cutout
3-Port
Item Type
Wallplate with Jack
Material
Nylon
Material - Mounting Hardware
Mounting Screws
Number of Gang(s)
1-Gang
Number Of Ports
3
Orientation
Vertical
Size
Midsize
Type
Keystone
UPC
883778504228
Display Size
Midsized Product
Size
Midsize
Weight
0.05 lb
Industry Standard(s)
UL Listed
Number of Gang(s)
1-Gang
Number Of Ports
3
Orientation
Vertical
Carton Quantity
25