HUBBELL PREMISE WIRING
Plate, Wallphone, 1-Gang, 1-Port, Flush Mount, Stainless
Image of P630S1G Plate, Wallphone, 1-Gang, 1-Port, Flush Mount, Stainless

Plate, Wallphone, 1-Gang, 1-Port, Flush Mount, Stainless

Brand: Hubbell Premise Wiring

Catalog ID: P630S1G

Plate, Wallphone, 1-Gang, 1-Port, Flush Mount, Stainless

  • 1-Gang
  • 1-Port
  • Flush Mount
  • Stainless

Flush

General

Application

Telephony

Catalog Number

P630S1G

Color

Stainless Steel

Compatibility

Hanging Wall Phones

EU RoHS Indicator

Yes

Item Type

Material

Stainless Steel, Type 422

OEM Brand Name

Hubbell Premise Wiring

Style

Wall Plate

UPC

662620835501

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Compatibility

Hanging Wall Phones

Logistics

Carton Quantity

25

Pallet Quantity

9000