
Brand: Hubbell Premise Wiring
Catalog ID: NS801W
Standard Product
Accessory Type
Frames
Application - For Use On
Audio Video
Catalog Number
NS801W
Color
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
iSTATION HDMI Extenders and Cables
Material - Mounting Hardware
Snap-On- Snap-Fit
Number Of Ports
1
OEM Brand Name
Hubbell Premise Wiring
Series
FPTV
Size
2-Gang;4-Gang
Temperature Rating
Per TIA
Type
Accessories
Type of Use
Audio Video
UPC
883778503825
Display Size
Standard Sized Product
Size
2-Gang;4-Gang
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Temperature Rating
Per TIA
Number Of Ports
1
Carton Quantity
10
Pallet Quantity
3600