




Brand: Hubbell Premise Wiring
Catalog ID: NS770LA
Designed to complement decorator styling, these jacks offer voice and Cat. 5e devices to fit within a decorator wallplate. High impact-resistant thermoplastic frame. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.
Standard Product
Application
Communications
Catalog Number
NS770LA
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
1) 6-Position 4-Conductor Jack
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Premise Wiring
Size
Standard
Specifications
Device Type - 6-Position, 4-Conductor
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Voice and Data
UPC
883778504136
Display Size
Standard Sized Product
Size
Standard
Weight
0.05 lb
Connectivity
Screw Terminals
Contact Resistance
Per TIA
Insertion Loss
Per TIA
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
UL Listed
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Carton Quantity
10