HUBBELL PREMISE WIRING
Plates, 1-Gang, With Jack, 6-Position 4-Conductor, Screw Terminal, Brown
Image of NS730 Plates, 1-Gang, With Jack, 6-Position 4-Conductor, Screw Terminal, Brown

Plates, 1-Gang, With Jack, 6-Position 4-Conductor, Screw Terminal, Brown

Brand: Hubbell Premise Wiring

Catalog ID: NS730

Plates, 1-Gang, With Jack, 6-Position 4-Conductor, Screw Terminal, Brown

Designed for voice, these devices provide an economical alternative to wall phone outlet placement. High impact-resistant thermoplastic plate Convenient screw down terminals. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • Convenient screw down terminals
  • High impact-resistant thermoplastic plate

Standard Product

General

Application

Communications

Catalog Number

NS730

Color

Brown

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Size

Standard

Specifications

  • Device Type - 6-Position, 4-Conductor
  • Style - Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice

UPC

883778501357

Dimensions

Size

Standard

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10