HUBBELL PREMISE WIRING
Plates, Furniture Feed, Standard, 2- Port, White
Image of FP2W Plates, Furniture Feed, Standard, 2- Port, White

Plates, Furniture Feed, Standard, 2- Port, White

Brand: Hubbell Premise Wiring

Catalog ID: FP2W

Plates, Furniture Feed, Standard, 2- Port, White

  • Standard
  • 2- Port
  • White

Standard Product

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

FP2W

Color

White

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical Mount

UPC

662620837741

Dimensions

Thickness

0.15

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Orientation

Vertical Mount

Logistics

Carton Quantity

10

Pallet Quantity

4160