HUBBELL PREMISE WIRING
Image of FP4BN Plates, Furniture Feed, Standard, 4- Port, Brown
Image of FP4BN Plates, Furniture Feed, Standard, 4- Port, Brown
Discontinued

Plates, Furniture Feed, Standard, 4- Port, Brown

Brand: Hubbell Premise Wiring

Catalog ID: FP4BN

Phone/Data/Multimedia Hardware, Furniture Plate, 4-Port, Brown

  • 4-Port
  • Brown

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

FP4BN

Color

Brown

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

4) Ports

EU RoHS Indicator

Yes

Item Type

Furniture Plates

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical Mount

UPC

662620308517

Dimensions

Display Size

Standard Sized

Thickness

0.15

Logistics

Carton Quantity

10

Resources and downloads