HUBBELL PREMISE WIRING
Plates, Furniture Feed, Standard, 4- Port, Light Almond/Office White
Image of FP4OW Plates, Furniture Feed, Standard, 4- Port, Light Almond/Office White

Plates, Furniture Feed, Standard, 4- Port, Light Almond/Office White

Brand: Hubbell Premise Wiring

Catalog ID: FP4OW

Plates, Furniture Feed, Standard, 4- Port, Light Almond/Office White

  • Standard
  • 4- Port
  • Light Almond/Office White

Standard Product

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

FP4OW

Color

Light Almond/Office White

EU RoHS Indicator

Yes

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical Mount

UPC

662620837802

Dimensions

Thickness

0.15

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Orientation

Vertical Mount

Logistics

Carton Quantity

10