HUBBELL PREMISE WIRING
Plates, Furniture Feed, Standard, Box, 4-Port, Brown
Image of FP4BBN Plates, Furniture Feed, Standard, Box, 4-Port, Brown
Discontinued

Plates, Furniture Feed, Standard, Box, 4-Port, Brown

Brand: Hubbell Premise Wiring

Catalog ID: FP4BBN

Phone/Data/Multimedia Hardware, Furniture Box, 4-Port, Brown

  • 4-Port
  • Brown

Standard Product

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

FP4BBN

Color

Brown

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical Mount

UPC

662620308524

Dimensions

Thickness

0.15

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Orientation

Vertical Mount

Logistics

Carton Quantity

10