

Brand: Hubbell Premise Wiring
Catalog ID: FP4BBN
Standard Product
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
FP4BBN
Color
Brown
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
4) Ports, Box
Item Type
Furniture Plates
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical Mount
UPC
662620308524
Display Size
Standard Sized
Thickness
0.15
Orientation
Vertical Mount
Carton Quantity
10