HUBBELL PREMISE WIRING
Plates, Furniture Feed, Standard, Box, 4-Port, White
Image of FP4BW Plates, Furniture Feed, Standard, Box, 4-Port, White
Image of FP4BW Plates, Furniture Feed, Standard, Box, 4-Port, White

Plates, Furniture Feed, Standard, Box, 4-Port, White

Brand: Hubbell Premise Wiring

Catalog ID: FP4BW

Plates, Furniture Feed, Standard, Box, 4-Port, White

  • Standard
  • Box
  • 4-Port
  • White

Standard Product

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

FP4BW

Color

White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

4) Ports, Box

Item Type

Furniture Plates

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical Mount

UPC

662620837840

Dimensions

Display Size

Standard Sized

Thickness

0.15

Configuration

Orientation

Vertical Mount

Logistics

Carton Quantity

10