

Brand: Hubbell Premise Wiring
Catalog ID: IMAR1101EI
Standard Product
Application
2 RCA Left Right Audio
Catalog Number
IMAR1101EI
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION Audio/Video Modules
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Style
Left/Right Audio
Temperature Rating
Per TIA
Type
RCA
UPC
662620858333
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
110 Punch Down
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
25