HUBBELL PREMISE WIRING
Pre-pour PVC Stand To Increase Box Height, 2.50" to 4.00" Within the Concrete Pour
Image of PFBSTAND Pre-pour PVC Stand To Increase Box Height, 2.50" to 4.00" Within the Concrete Pour

Pre-pour PVC Stand To Increase Box Height, 2.50" to 4.00" Within the Concrete Pour

Brand: Hubbell Premise Wiring

Catalog ID: PFBSTAND

Concrete Floorboxes, PVC Box Series, Pre-pour PVC Stand To Increase Box Height, 2.50" to 4.00" Within the Concrete Pour

  • Adjustable Non-Metallic Concrete Floor Box Stand
  • For use with CFBS1R4PFB, S1PFB, PFB1, RF400 Boxes: Molded PVC Construction
  • Adjustment Range 2.50" to 4.00"

Use with RF400, PFB1,CFBS1R4PFB andS1PFB

General

Accessory Type

Pre-Pour Stands

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBSTAND

Color

White

Construction

Non-Metallic

Construction Material - Main

T Meunt

EU RoHS Indicator

Material

Thermoplastic

Series

  • Recessed - CFB Series
  • Flush Round - PFB Series
  • Flush - S1 Series

Size

Standard Sized Product

Sub Brand

Concrete Floor Boxes

Type

PVC Stand

UPC

783585548920

Dimensions

Size

Standard Sized Product

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL 514

Operational

Service

Single; Multi

Logistics

Carton Quantity

10