

Brand: Hubbell Premise Wiring
Catalog ID: BRMCCMB19X35X8
Bracket
Application
Side Hinge Bracket
Catalog Number
BRMCCMB19X35X8
Item Type
Standard Series
Material
Steel, Cold Rolled
OEM Brand Name
Hubbell Premise Wiring
Type
Bracket, Side Hinged
UPC
662620808178
Height
3.5 in
Weight
2.9 lb
Industry Standard(s)
EIA/ECA-310-E Universal Mounting Pattern