HUBBELL PREMISE WIRING
Image of HBL67473BBBBSSGY RACEWAY, PLT, 6G 4DUP 2MIN, HBL6750, GY

RACEWAY, PLT, 6G 4DUP 2MIN, HBL6750, GY

Brand: Hubbell Premise Wiring

Catalog ID: HBL67473BBBBSSGY

RACEWAY, PLT, 6G 4DUP 2MIN, HBL6750, GY

  • Open System architecture available
  • Cover plates help to conceal unsightly gaps caused by miscuts
  • Overlapping cover plates provide flexibility for power, data, voice, audio and video applications

General

Catalog Number

HBL67473BBBBSSGY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Number of Gang(s)

6-Gang

Series

HBL6750 Series

Specifications

  • Material - Galvanized Steel
  • Style - 6-Gang

Style

Duplex Opening and Ortronics®

Type

Cover Plates

UPC

783585217918

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

6-Gang

Logistics

Carton Quantity

5