HUBBELL PREMISE WIRING
Raceway, PlugTrak, 20A 125V, 5' Length, 4 Duplex Receptacles, Single Circuit, Black
Image of PT205115BK Raceway, PlugTrak, 20A 125V, 5' Length, 4 Duplex Receptacles, Single Circuit, Black

Raceway, PlugTrak, 20A 125V, 5' Length, 4 Duplex Receptacles, Single Circuit, Black

Brand: Hubbell Premise Wiring

Catalog ID: PT205115BK

Raceway, PlugTrak, 20A 125V, 5' Length, 4 Duplex Receptacles, Single Circuit, Black

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes

General

Catalog Number

PT205115BK

EU RoHS Indicator

Contact Manufacturer

Series

Non-Metallic

Style

Standard

Sub Brand

Non-Metallic PlugTrak

Type

Single Circuit

UPC

783585563237

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10