HUBBELL PREMISE WIRING
Raceway, Portable Non-Metallic PlugTrak, 5' Length, 15A 125V, 5) Duplex Receptacles, 6' Power Cord, White
Image of PT155112PW Raceway, Portable Non-Metallic PlugTrak, 5' Length, 15A 125V, 5) Duplex Receptacles, 6' Power Cord, White

Raceway, Portable Non-Metallic PlugTrak, 5' Length, 15A 125V, 5) Duplex Receptacles, 6' Power Cord, White

Brand: Hubbell Premise Wiring

Catalog ID: PT155112PW

Raceway, Portable Non-Metallic PlugTrak, 5' Length, 15A 125V, 5) Duplex Receptacles, 6' Power Cord, White

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes
  • Hubbell designed and manufactured 15 or 20 Amp receptacles
  • 6 foot Extension Cord

General

Catalog Number

PT155112PW

EU RoHS Indicator

Contact Manufacturer

Series

Non-Metallic

Style

Portable

Sub Brand

Non-Metallic PlugTrak

Type

Single Circuit

UPC

783585562957

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

4